IESNA:LM-63-2002
[TEST]P1202740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-830-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6151
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
851.7 954.3 1066.6 1178 1270.4 1331.4 1361.9 1375 1387.3 1404.3
1427.6 1455.5 1492 1528.9 1568.7 1622.9 1700.9 1814.5 1982.3 2214.9
2523.8 2931.4 3487.4 4177.2 4622.2 4514.5 4184.4 3730.2 3239.9 2774.6
2298.8 1773.8 1214 713.6 289.4 72.9 0
851.7 961.5 1083.5 1210.6 1311.5 1377.6 1410.2 1420 1425 1427.6
1433.9 1442.4 1453.4 1458.1 1472.9 1506 1564 1656.4 1806 2025.9
2322.1 2735.2 3356.9 4270.4 5485.3 5871.8 5559.9 5190 4780.6 4354.3
3725.5 2911.1 2028.9 1235.2 487.7 155.9 0
851.7 977.6 1121.6 1268.7 1390.3 1464 1485.2 1472.1 1440.7 1395.4
1345.4 1297.5 1250 1206 1184.4 1210.2 1322.9 1522.9 1764.9 1991.6
2206.4 2456.8 2799.2 3292.9 4238.2 5370.5 5139.5 4590.8 4230.6 3984
3632.7 3124.7 2441.2 1699.2 664.4 109.3 0
851.7 986 1161 1321.2 1449.2 1511.5 1510.2 1456.4 1371.2 1281.4
1196.2 1125 1069.9 1037.7 1069.5 1227.6 1496.6 1825.5 2172.5 2538.2
2938.2 3319.2 3682.7 4104.3 4727.7 5523.4 5678.1 5267.9 4807.7 4336.1
3775.9 3023.8 2133.1 1032.7 404.2 45.3 0
851.7 999.2 1169.5 1338.2 1468.7 1531.4 1504.7 1409.8 1289.9 1193.7
1108.1 1039.9 991.1 980.1 1072.1 1315.7 1677.6 2132.3 2692.9 3374.2
4121.3 4889.5 5657.3 6347.6 7132 7853.2 8035.8 7705.7 7076.5 6237
5133.2 3613.2 2345 1296.6 625.4 72.5 0
851.7 1000 1171.6 1338.2 1464.4 1520.4 1493.3 1400.9 1281.8 1175
1089.4 1022.5 978.4 984.8 1112.7 1400 1814.5 2357.7 3048 3833.6
4634.4 5418.4 6206.9 7019.7 7938.8 8607 8644.7 8117.6 7198.9 5983.6
4713.3 3500.9 2287.8 1331 527.6 66.5 0
851.7 1000 1167.4 1328 1443.7 1496.6 1490.3 1430.5 1338.6 1237.7
1147.9 1081 1034.8 1031 1131.8 1384.4 1754.7 2197.5 2714.9 3288.6
3862 4437.8 4991.2 5547.2 6309.1 7055.7 7255.3 6883.7 6251.9 5429.4
4511.1 3496.7 2633.5 1568.3 595.4 52.5 0
851.7 988.6 1144.5 1290.7 1396.6 1450.9 1468.3 1458.5 1418.3 1357.7
1290.3 1225.5 1169.5 1139.4 1167.4 1304.3 1553 1873.8 2215.7 2532.7
2838.6 3107.3 3360.7 3714.9 4388.7 5065.4 4978.1 4403.5 3873 3403.9
2818.3 2117.9 1420.8 691.1 194.1 23.7 0
851.7 988.2 1127.6 1256 1348.8 1400.5 1430.1 1449.2 1458.9 1461.9
1456.8 1442.4 1424.6 1405.1 1402.2 1436.5 1541.6 1725.5 1983.1 2276.3
2612.4 3029.3 3580.2 4295.4 5047.2 5188.7 4401.4 3401.4 2501.8 1821.7
1429.7 1044.5 757.6 445.8 124.2 5.1 0
851.7 964.9 1082.2 1190.3 1269.1 1316.6 1351.7 1382.2 1410.6 1446.6
1485.6 1524.6 1574.2 1621.7 1686.1 1782.2 1920.8 2118.7 2418.3 2826.8
3325.9 3905.2 4593.3 5362.8 5638.7 5232.3 4271.7 3205.6 2164.9 1561.5
1129.7 753.8 453.8 104.7 2.5 0 0
851.7 962.3 1072.5 1165.7 1236.9 1280.1 1311.9 1344.9 1376.3 1412.3
1456.4 1503.9 1562.8 1627.2 1707.7 1822.5 1981 2195.4 2478.5 2840.8
3309.8 3872.1 4393.3 4695.9 4638.3 4194.2 3371.3 2445.8 1569.5 1115.7
769.9 482.6 268.7 58.5 0 0 0
851.7 945.8 1045.8 1127.1 1187.7 1227.6 1255.1 1285.2 1317 1349.6
1390.7 1439.9 1497.1 1560.6 1636.9 1736.9 1871.2 2048.8 2275.9 2591.6
3003 3398 3591.6 3525.1 3291.6 2900.1 2283.1 1545 834.3 492.8
271.6 121.6 47 5.9 0 0 0
851.7 936 1013.6 1070.4 1113.2 1139 1157.2 1181 1201.7 1221.6
1249.6 1286.9 1331 1373.3 1418.7 1474.2 1539.4 1617.8 1714 1810.2
1839.5 1742.8 1498.3 1211.5 892 619.1 437.3 315.7 221.6 159.3
107.6 64.4 36 16.1 3 0 0
851.7 911.9 969.5 1011.9 1036.5 1049.2 1058.1 1061.9 1059.3 1049.6
1035.2 1027.6 1019.1 998.8 954.3 890.7 824.6 761.5 707.2 670.4
651.7 634.8 611.5 572 542 518.7 446.6 361.9 239 167.4
119.5 83.1 55.1 23.7 3.4 0 0
851.7 887.7 929.3 960.6 977.6 981.8 972.1 945.8 903.4 848.3
789 741.1 709.8 690.7 675.4 653 620.8 589.8 565.7 553
553 556.4 557.2 553.8 528.8 473.7 415.3 376.3 317 254.7
184.8 121.2 66.1 25.8 1.7 0 0
851.7 868.2 888.2 911 927.6 925.9 903.4 859.8 806.8 757.2
716.1 686.9 669.9 657.2 642.4 619.5 587.3 548.3 510.2 480.1
464 466.1 479.2 488.1 484.8 469.9 437.7 385.6 327.6 272.9
221.6 174.2 126.7 73.7 31.8 0 0
851.7 842 848.3 864.4 882.2 890.7 877.6 848.8 816.5 787.7
758.5 725.4 691.1 657.6 625 590.7 553 513.1 475.4 444.5
417 393.7 373.7 361 357.2 355.9 349.2 333.9 307.6 270.8
208.9 143.2 79.2 42 15.3 0 0
851.7 824.6 808.9 812.3 838.2 871.2 897.1 899.2 881 852.1
818.7 778.8 732.6 683.9 637.7 593.7 551.7 511 474.6 446.2
425.4 411.9 400.9 387.3 366.5 333.9 300 275.4 253.4 228.8
196.6 152.1 97.9 56.8 18.6 0 0
851.7 803.8 767.4 761.9 787.3 851.3 919.9 952.1 942.4 906
862.3 817.8 770.8 718.7 666.5 615.7 567.8 523.7 485.2 455.5
433.1 417.4 411 406.8 397.5 377.1 352.6 324.6 296.2 263.1
222.9 173.7 128 80.5 26.3 0 0
851.7 783.9 729.3 702.1 715.3 779.7 874.2 950 968.2 936.5
883.5 832.6 785.6 736.5 687.7 639 590.7 543.7 502.6 471.2
444.9 427.6 414.8 409.3 401.3 386.5 365.3 341.5 315.7 286.9
247 196.2 144.1 79.2 24.6 0.8 0
851.7 766.1 706 670.4 675.4 733.1 820.4 896.6 939.4 927.6
883.1 832.6 785.6 739 693.2 647.5 600 553.4 512.7 478.4
449.2 429.2 414.4 405.5 396.2 379.2 354.2 327.1 300 268.2
228.8 177.1 128.8 68.6 18.6 0 0
851.7 762.7 691.1 641.5 632.2 670.4 738.6 816.5 868.2 873.3
845.8 803 760.6 721.2 682.2 640.3 596.2 551.7 510.6 475.4
445.4 423.7 405.1 388.1 367.8 337.7 295.8 247 201.3 163.6
126.3 84.3 51.3 25.8 2.1 0 0
851.7 742 653.8 584.3 550 551.7 573.3 602.6 625.9 638.2
638.2 622.9 603.4 582.6 559.8 535.6 511.9 486 455.1 423.3
392.8 358.1 322 290.7 258.9 216.1 173.7 142.8 118.2 94.1
69.1 42.8 19.9 5.5 0 0 0
851.7 726.7 625.4 541.1 489 466.5 459.3 458.5 455.9 452.1
444.1 428.8 410.6 389 363.6 342.8 322.5 306.8 296.6 292.4
286.9 275 255.9 231.8 203 172.9 144.9 120.3 97 75.8
54.2 30.5 13.1 2.1 0 0 0
851.7 719.1 606.4 514.4 453.8 423.7 408.1 394.5 379.2 362.3
347 334.8 320.8 309.3 295.8 282.2 267.8 249.2 228.4 211
193.2 177.1 163.1 152.1 139.8 124.6 107.6 90.7 72.5 55.5
37.7 23.7 11.4 0.4 0 0 0
851.7 712.7 594.9 500.4 436.9 403 382.2 362.3 343.2 324.2
305.9 290.3 275.4 260.6 247 233.9 219.9 205.5 192 177.5
164 152.1 141.5 130.1 116.5 104.7 91.1 75.8 58.5 43.2
31.4 18.6 6.4 0 0 0 0
851.7 718.7 598.7 502.6 433.9 394.1 367.4 347 329.7 312.7
295.8 279.7 263.1 248.3 234.8 221.2 207.2 192 176.7 161
147.5 136 126.3 117.8 109.3 100 87.3 73.3 61 50.4
39 26.7 9.7 0 0 0 0
851.7 722.1 603 505.5 432.2 383.9 355.5 337.3 321.2 304.2
288.1 272 257.6 244.1 231.4 217.8 204.2 189 173.7 158.5
144.9 135.2 127.1 120.3 112.3 101.3 86.4 74.2 64.8 55.1
43.2 28.8 11.4 3.4 0 0 0
851.7 722.1 607.6 509.3 430.9 375.9 345.8 328.4 312.3 296.2
278.4 263.1 250 235.6 221.6 207.6 193.2 178.8 164.4 150.9
139.8 132.6 125.9 118.6 107.6 92.4 73.7 64.8 55.5 45.3
33.1 17.4 7.2 1.7 0 0 0
851.7 736.5 625.9 527.1 441.5 377.6 343.7 325.4 309.3 295.8
280.1 265.3 250.9 236.9 222.5 208.5 194.1 180.1 167 155.1
145.3 137.7 130.1 120.8 107.2 85.6 64.4 55.5 46.6 36.9
26.3 15.3 8.1 3.4 0.8 0 0
851.7 744.9 638.2 539.4 450.9 383.5 345.8 325.9 310.2 295.8
280.9 266.5 252.5 238.6 225 211.4 197.5 183.9 171.2 159.7
150 142 133.5 122.9 108.1 85.6 63.6 54.7 45.3 36
25 14.8 8.5 4.2 2.1 0 0
851.7 748.3 646.2 550 459.3 394.1 347.5 328 310.6 298.3
284.3 270.3 256.8 243.2 230.1 217.4 203.8 190.3 177.5 164.8
154.7 146.2 137.3 127.5 109.3 86.9 67.4 58.9 49.2 39.4
28 16.9 10.2 6.4 3.8 1.7 0
851.7 772.1 683.1 591.1 500 419.9 363.6 332.2 315.3 301.7
289.4 276.7 264 251.3 238.1 225 211.9 198.3 186 174.2
163.6 153.8 144.1 133.1 119.5 102.1 80.5 68.6 58.5 48.3
36.9 23.3 14.4 9.3 6.8 3.4 0
851.7 789.9 716.5 634.8 547.5 464.4 394.9 342.8 317 301.7
289.4 277.1 264.8 252.1 239.4 225.9 211.4 198.3 185.6 173.7
164 153.8 143.2 131.4 118.2 103.8 87.3 73.3 63.1 53
42.4 30.5 15.7 9.3 5.9 3 0
851.7 806.8 755.5 690.7 618.2 538.6 460.6 385.6 328.8 304.7
290.3 277.1 264.8 252.1 238.6 225.4 211.4 197.5 183.9 169.5
155.9 143.2 131.4 120.3 111 100 86.4 72 58.5 47.9
38.6 28.8 16.1 7.2 3.8 1.3 0
851.7 833.9 809.3 771.6 710.6 640.7 570.8 499.6 407.2 333.1
297.9 281.4 267.8 254.7 242 228.8 215.3 201.7 187.7 172.9
158.9 144.9 132.2 120.3 108.9 97 84.3 72 58.5 44.5
34.3 24.2 15.3 8.1 3.8 1.7 0
851.7 861.9 867 861.9 832.6 786.9 732.6 672.5 595.4 495.8
392.8 316.5 280.1 263.6 251.3 239.4 226.7 215.7 205.1 192.4
179.7 164 148.3 133.9 122.5 111.4 122.5 128.4 97 77.5
51.3 37.7 21.6 10.6 5.1 2.5 0
851.7 889.4 926.3 956.4 968.2 958.9 928.8 889.4 852.6 808.5
741.1 649.6 542.4 433.1 344.5 297.5 283.9 273.7 255.9 239.8
227.5 216.5 200.9 189.4 199.6 207.2 174.6 132.6 80.5 60.2
44.9 32.6 22 12.7 6.4 2.1 0
851.7 917.4 986.5 1050.9 1098.8 1126.3 1128 1112.3 1097.5 1092.8
1089.9 1077.1 1052.1 1020.8 981 934.8 876.7 821.2 801.7 874.6
1032.7 1183.1 1205.5 1044.9 737.3 436.9 258.1 162.3 112.3 82.2
62.3 44.9 30.5 17.4 6.8 1.7 0
851.7 944.5 1041.6 1137.7 1218.3 1269.9 1294.5 1303 1311.5 1326.3
1349.2 1378.8 1414.4 1447.1 1479.7 1504.3 1543.3 1613.2 1743.7 1957.3
2234.4 2534.8 2828 3053.5 3079.7 2868.3 2462.4 1923.8 1343.3 839.4
487.7 290.3 165.3 62.3 19.1 0.8 0
851.7 954.3 1066.6 1178 1270.4 1331.4 1361.9 1375 1387.3 1404.3
1427.6 1455.5 1492 1528.9 1568.7 1622.9 1700.9 1814.5 1982.3 2214.9
2523.8 2931.4 3487.4 4177.2 4622.2 4514.5 4184.4 3730.2 3239.9 2774.6
2298.8 1773.8 1214 713.6 289.4 72.9 0
